The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
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
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62FMT-150RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 12 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-150RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 530 lb-in 60 N·m | Rated Speed (rpm) - 12 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in 6.9 N·m | Rated Speed (rpm) - 300 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-7.5RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in 7 N·m | Rated Speed (rpm) - 240 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-7.5RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in 7 N·m | Rated Speed (rpm) - 240 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 61 lb-in 6.9 N·m | Rated Speed (rpm) - 300 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-7.5RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 61 lb-in 7 N·m | Rated Speed (rpm) - 240 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-7.5RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 61 lb-in 7 N·m | Rated Speed (rpm) - 240 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in [60 Hz] 72 lb-in [50 Hz] 6.9 N·m [60 Hz] 8.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-7.5RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in [60 Hz] 73 lb-in [50 Hz] 7 N·m [60 Hz] 8.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-7.5RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in [60 Hz] 73 lb-in [50 Hz] 7 N·m [60 Hz] 8.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 61 lb-in [60 Hz] 72 lb-in [50 Hz] 6.9 N·m [60 Hz] 8.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-7.5RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 61 lb-in [60 Hz] 73 lb-in [50 Hz] 7 N·m [60 Hz] 8.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-7.5RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 61 lb-in [60 Hz] 73 lb-in [50 Hz] 7 N·m [60 Hz] 8.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-9RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in 8.3 N·m | Rated Speed (rpm) - 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in 8.3 N·m | Rated Speed (rpm) - 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-9RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 73 lb-in 8.3 N·m | Rated Speed (rpm) - 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 73 lb-in 8.3 N·m | Rated Speed (rpm) - 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-9RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.3 N·m [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.3 N·m [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-9RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Equipped | Rated Torque - 73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.3 N·m [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62EMT-9RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Equipped | Rated Torque - 73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.3 N·m [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-7.5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 76 lb-in 8.6 N·m | Rated Speed (rpm) - 240 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FMT-7.5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 76 lb-in 8.6 N·m | Rated Speed (rpm) - 240 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-7.5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 76 lb-in [60 Hz] 91 lb-in [50 Hz] 10.3 N·m [50 Hz] 8.6 N·m [60 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |