The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Return Policy |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62ET-18RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 147 lb-in [60 Hz] 177 lb-in [50 Hz] 16.7 N·m [60 Hz] 20 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-15RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 123 lb-in [60 Hz] 146 lb-in [50 Hz] 13.9 N·m [60 Hz] 16.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-9RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 73 lb-in [60 Hz] 88 lb-in [50 Hz] 10 N·m [50 Hz] 8.3 N·m [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-6RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 49 lb-in [60 Hz] 59 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.7 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-180 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-90 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-60 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 30 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 340 lb-in 39.3 N·m | Rated Speed (rpm) - 50 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-30 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in 32.8 N·m | Rated Speed (rpm) - 60 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-18 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 174 lb-in 19.7 N·m | Rated Speed (rpm) - 100 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-15 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 145 lb-in 16.4 N·m | Rated Speed (rpm) - 120 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-9 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 91 lb-in 10.3 N·m | Rated Speed (rpm) - 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in 6.9 N·m | Rated Speed (rpm) - 300 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62FT-3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 36 lb-in 4.1 N·m | Rated Speed (rpm) - 500 | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-180 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 [60 Hz] 8.3 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [60 Hz] 12.5 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-90 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-60 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 340 lb-in [60 Hz] 350 lb-in [50 Hz] 39.3 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-30 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 290 lb-in [60 Hz] 340 lb-in [50 Hz] 32.8 N·m [60 Hz] 39.2 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-18 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 174 lb-in [60 Hz] 200 lb-in [50 Hz] 19.7 N·m [60 Hz] 23.5 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-15 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 145 lb-in [60 Hz] 173 lb-in [50 Hz] 16.4 N·m [60 Hz] 19.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-9 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 108 lb-in [50 Hz] 91 lb-in [60 Hz] 10.3 N·m [60 Hz] 12.3 N·m [50 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |
BHI62ET-6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 61 lb-in [60 Hz] 72 lb-in [50 Hz] 6.9 N·m [60 Hz] 8.2 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote | CAD - |
Add To Cart
Request Quote |