Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
This category has 1,080 items. Only the first 1000 records are returned.
EZS II Series Linear Actuators
Legacy / Discontinued Products
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
- Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
- Large Transportable Mass
- Space Saving Design
- Easy to Use
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS3D065M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - | Request Quote |
EZS3D065M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - | Request Quote |
EZS3D065M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - | Request Quote |
EZS3D070-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.7 lb43 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3D070-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.7 lb43 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3D070-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.7 lb43 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3D070M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3D070M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3D070M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3E005-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS3E005-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS3E005-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS3E005M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS3E005M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS3E005M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS3E010-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS3E010-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS3E010-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS3E010M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS3E010M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS3E010M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS3E015-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - | Request Quote |
EZS3E015-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - | Request Quote |
EZS3E015-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - | Request Quote |
EZS3E015M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - | Request Quote |