Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 1,080 items. Only the first 1000 records are returned.
EZS II Series Linear Actuators
Legacy / Discontinued Products
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
- Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
- Large Transportable Mass
- Space Saving Design
- Easy to Use
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS3E045M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 17.72 in.450 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E050-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 19.69 in.500 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E050M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 19.69 in.500 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E055-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 21.65 in.550 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E055M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 21.65 in.550 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E060-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E060M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E065-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E065M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E070-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E070M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D005-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D005M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D010-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D010M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D015-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D015M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D020-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D020M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D025-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D025M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D030-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D030M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D035-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D035M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |