Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,080 items. Only the first 1000 records are returned.
EZS II Series Linear Actuators
Legacy / Discontinued Products
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
- Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
- Large Transportable Mass
- Space Saving Design
- Easy to Use
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS3E060-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - | Request Quote |
EZS3E060M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - | Request Quote |
EZS3E065-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - | Request Quote |
EZS3E065M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - | Request Quote |
EZS3E070-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS3E070M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - | Request Quote |
EZS4D005-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS4D005M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - | Request Quote |
EZS4D010-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS4D010M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - | Request Quote |
EZS4D015-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - | Request Quote |
EZS4D015M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - | Request Quote |
EZS4D020-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | List Price - | Request Quote |
EZS4D020M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | List Price - | Request Quote |
EZS4D025-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | List Price - | Request Quote |
EZS4D025M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | List Price - | Request Quote |
EZS4D030-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | List Price - | Request Quote |
EZS4D030M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | List Price - | Request Quote |
EZS4D035-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 13.78 in.350 mm | Request Quote | List Price - | Request Quote |
EZS4D035M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 13.78 in.350 mm | Request Quote | List Price - | Request Quote |
EZS4D040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - | Request Quote |
EZS4D040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - | Request Quote |
EZS4D045-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 17.72 in.450 mm | Request Quote | List Price - | Request Quote |
EZS4D045M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 17.72 in.450 mm | Request Quote | List Price - | Request Quote |
EZS4D050-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | List Price - | Request Quote |