Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
KIIS Series Three-Phase AC Motors & Gear Motors (Legacy)
Legacy / Discontinued Products
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 100 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 80 ~ 97 oz-in (0.57 ~ 0.69 N·m)
- Parallel Shaft Gear = 23 ~ 350 lb-in (2.6 ~ 40 N·m)
- Right-Angle Gear = 26 ~ 610 lb-in (3 ~ 70 N·m)
- Lead Wire, Terminal Box or Cable (brake motors only) Type
- Brake Types Available
Clear
Filter
Type
- Lead Wire
- Terminal Box
- Cable
Electromagnetic Brake
- Equipped
- Not Equipped
Shaft/Gear Type
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 7.5
- 10
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 75
- 100
- 120
- 150
- 200
- 240
Output Shaft
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK100VES-GAR100 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 390 lb-in [60 Hz] 420 lb-in [50 Hz] 44.7 N·m [60 Hz] 48.4 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 66000 oz-in²12000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GAR120 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 470 lb-in [60 Hz] 510 lb-in [50 Hz] 53.7 N·m [60 Hz] 58.2 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 93000 oz-in²17000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GAR150 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 550 lb-in [60 Hz] 600 lb-in [50 Hz] 62.7 N·m [60 Hz] 67.9 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GAR200 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GAR240 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 6.2 [50 Hz] 7.5 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR7.5 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 26 lb-in [60 Hz] 29 lb-in [50 Hz] 3 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR10 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 37 lb-in [60 Hz] 39 lb-in [50 Hz] 4.2 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - 1040 oz-in²190 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR15 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 56 lb-in [60 Hz] 61 lb-in [50 Hz] 6.4 N·m [60 Hz] 7 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2300 oz-in²420 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR20 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 76 lb-in [60 Hz] 83 lb-in [50 Hz] 8.7 N·m [60 Hz] 9.4 N·m [50 Hz] | Rated Speed (rpm) - 75 [50 Hz] 90 [60 Hz] | Permissible Load Inertia - 3800 oz-in²700 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR40 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 156 lb-in [60 Hz] 169 lb-in [50 Hz] 17.7 N·m [60 Hz] 19.2 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 15300 oz-in²2800 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR50 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 196 lb-in [60 Hz] 210 lb-in [50 Hz] 22.2 N·m [60 Hz] 24 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 25000 oz-in²4500 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR60 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 230 lb-in [60 Hz] 250 lb-in [50 Hz] 26.7 N·m [60 Hz] 28.9 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 33000 oz-in²6000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR75 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in [60 Hz] 320 lb-in [50 Hz] 33.4 N·m [60 Hz] 36.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 44000 oz-in²8000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR100 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 390 lb-in [60 Hz] 420 lb-in [50 Hz] 44.7 N·m [60 Hz] 48.4 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 66000 oz-in²12000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR120 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 470 lb-in [60 Hz] 510 lb-in [50 Hz] 53.7 N·m [60 Hz] 58.2 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 93000 oz-in²17000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR150 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 550 lb-in [60 Hz] 600 lb-in [50 Hz] 62.7 N·m [60 Hz] 67.9 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR200 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VES-GHR240 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 6.2 [50 Hz] 7.5 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VEST2-GAL7.5 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 26 lb-in [60 Hz] 29 lb-in [50 Hz] 3 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VEST2-GAL10 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 37 lb-in [60 Hz] 39 lb-in [50 Hz] 4.2 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - 1040 oz-in²190 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VEST2-GAL15 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 56 lb-in [60 Hz] 61 lb-in [50 Hz] 6.4 N·m [60 Hz] 7 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2300 oz-in²420 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VEST2-GAL20 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in [60 Hz] 83 lb-in [50 Hz] 8.7 N·m [60 Hz] 9.4 N·m [50 Hz] | Rated Speed (rpm) - 75 [50 Hz] 90 [60 Hz] | Permissible Load Inertia - 3800 oz-in²700 x 10-4 kg·m² | Request Quote | Request Quote |
5IK100VEST2-GAL25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote | Request Quote |