Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
DRL Series Compact Motorized Cylinders
Legacy / Discontinued Products
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DRL42MB2-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42MB2G-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PA2-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PA2G-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PB2-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PB2G-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL60MB4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60MB4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PA4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PA4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PB4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PB4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL42MB2-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42MB2G-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PA2-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PA2G-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PB2-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL42PB2G-04M | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - | Request Quote |
DRL60MB4-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60MB4G-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PA4-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PA4G-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PB4-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL60PB4G-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - | Request Quote |
DRL20PB1-02G | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - | Request Quote |