Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
DRL Series Compact Motorized Cylinders
Legacy / Discontinued Products
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DRL42PB2G-04N | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-10G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4G-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4G-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-05 | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-05N | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4-10 | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4G-05 | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4G-05M | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PA4G-05N | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60MB4-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60MB4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60MB4-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60MB4G-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60MB4G-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60MB4G-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 33 lb15 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PB4-05G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PB4-05MG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PB4-05NG | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL60PB4-10G | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Lead - 0.157 in.4 mm | Request Quote | List Price - |
Add To Cart
Request Quote |