As informações abaixo estão em inglês
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
76 - 100 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Actuator Frame Size

Guide

Electromagnetic Brake

Adjusting Knob

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Lead

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- 1.65 in.42 mm - Equipped - Not Equipped - Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Not Equipped - Not Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Equipped - Not Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Not Equipped - Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Not Equipped - Not Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Equipped - Not Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Not Equipped - Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Not Equipped - Not Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Equipped - Not Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Equipped - Not Equipped - Equipped - 33 lb15 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
- 2.36 in.60 mm - Not Equipped - Not Equipped - Not Equipped - 66 lb30 kg - 67 lb300 N - 67 lb300 N - 0.157 in.4 mm Request Quote - Request Quote
76 - 100 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados