Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
DRL Series Compact Motorized Cylinders
Legacy / Discontinued Products
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DRL20PB1-02G | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1-02NG | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1G-02G | Actuator Frame Size - 0.79 in.20 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1G-02NG | Actuator Frame Size - 0.79 in.20 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28MB1-03G | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28MB1-03NG | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28MB1G-03G | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28MB1G-03NG | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PA1-03G | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PA1-03NG | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PA1-06G | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PA1G-03G | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PA1G-03NG | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1-03G | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1-03NG | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1-06G | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1G-03G | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1G-03NG | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42MB2-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42MB2-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42MB2-04NG | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42MB2G-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42MB2G-04MG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42MB2G-04NG | Actuator Frame Size - 1.65 in.42 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL42PA2-04G | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Lead - 0.079 in.2 mm | Request Quote | List Price - |
Add To Cart
Request Quote |