Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
MBD Series DC Centrifugal Fans / Centrifugal Blowers (Discontinued)
Legacy / Discontinued Products
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
- DC Input
Item # |
Impeller Diameter |
CAD |
Power Supply |
Current (A) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MBD8-24S | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 24 VDC | Current (A) - 0.70 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote |
List Price
- $93.00 |
Request Quote |
MBD8-48S | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.50 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote |
List Price
- $97.00 |
Request Quote |
MBD8-48 | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.50 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD8-48-GA | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.50 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD8-48-FA | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.50 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD8-24-GA | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 24 VDC | Current (A) - 0.70 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD8-24A-GA | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 24 VDC | Current (A) - 0.70 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD8-24-FA | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 24 VDC | Current (A) - 0.70 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD8-24A-FA | Impeller Diameter - 3.15 in.80 mm | CAD - | Power Supply - 24 VDC | Current (A) - 0.70 | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.786 inH2O 196 Pa | Request Quote | List Price - | Request Quote |
T-MBD10-24-GA | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
T-MBD10-24A-GA | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
T-MBD10-24-FA | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
T-MBD10-24A-FA | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
MBD10-48 | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.70 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
T-MBD10-48-GA | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.70 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
T-MBD10-48-FA | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.70 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote | List Price - | Request Quote |
MBD10-24S | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote |
List Price
- $103.00 |
Request Quote |
MBD10-48S | Impeller Diameter - 3.94 in.100 mm | CAD - | Power Supply - 48 VDC | Current (A) - 0.70 | Max. Air Flow - 68.8 CFM 1.95 m3/min | Max. Static Pressure - 1.18 inH2O 294 Pa | Request Quote |
List Price
- $107.00 |
Request Quote |
T-MBD12-24-GA | Impeller Diameter - 4.72 in.120 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1.50 | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 1.49 inH2O 372 Pa | Request Quote | List Price - | Request Quote |
T-MBD12-24-FA | Impeller Diameter - 4.72 in.120 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1.50 | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 1.49 inH2O 372 Pa | Request Quote | List Price - | Request Quote |
T-MBD12-24A-GA | Impeller Diameter - 4.72 in.120 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1.50 | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 1.49 inH2O 372 Pa | Request Quote | List Price - | Request Quote |
T-MBD12-24A-FA | Impeller Diameter - 4.72 in.120 mm | CAD - | Power Supply - 24 VDC | Current (A) - 1.50 | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 1.49 inH2O 372 Pa | Request Quote | List Price - | Request Quote |