As informações abaixo estão em inglês

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

  • DC Input
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

Item #

Impeller Diameter

CAD

Power Supply

Current (A)

Max. Air Flow

Max. Static Pressure

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- 3.15 in.80 mm - - 24 VDC - 0.70 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$93.00
Request Quote
- 3.15 in.80 mm - - 48 VDC - 0.50 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote -
$97.00
Request Quote
- 3.94 in.100 mm - - 24 VDC - 1 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$103.00
Request Quote
- 3.94 in.100 mm - - 48 VDC - 0.70 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote -
$107.00
Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 48 VDC - 0.50 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 48 VDC - 0.50 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 48 VDC - 0.50 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 48 VDC - 0.70 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 48 VDC - 0.70 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 48 VDC - 0.70 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 24 VDC - 0.70 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 24 VDC - 0.70 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 24 VDC - 0.70 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.15 in.80 mm - CAD Icon (for items table) - 24 VDC - 0.70 - 51.2 CFM  1.45 m3/min   - 0.786 inH2O  196 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 24 VDC - 1 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 24 VDC - 1 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 24 VDC - 1 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 3.94 in.100 mm - CAD Icon (for items table) - 24 VDC - 1 - 68.8 CFM  1.95 m3/min   - 1.18 inH2O  294 Pa   Request Quote - Request Quote
- 4.72 in.120 mm - CAD Icon (for items table) - 24 VDC - 1.50 - 106 CFM  3 m3/min   - 1.49 inH2O  372 Pa   Request Quote - Request Quote
- 4.72 in.120 mm - CAD Icon (for items table) - 24 VDC - 1.50 - 106 CFM  3 m3/min   - 1.49 inH2O  372 Pa   Request Quote - Request Quote
- 4.72 in.120 mm - CAD Icon (for items table) - 24 VDC - 1.50 - 106 CFM  3 m3/min   - 1.49 inH2O  372 Pa   Request Quote - Request Quote
- 4.72 in.120 mm - CAD Icon (for items table) - 24 VDC - 1.50 - 106 CFM  3 m3/min   - 1.49 inH2O  372 Pa   Request Quote - Request Quote
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados