Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
MDS/MD Series DC Axial Fans (Legacy)
Legacy / Discontinued Products
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Clear
Filter
Frame Size (in)
- 1.65
- 2.05
- 2.36
- 2.44
- 3.15
- 3.62
- 4.69
- 4.72
- 5.51
- 6.77
Frame Size (mm)
- 42
- 52
- 60
- 62
- 80
- 92
- 119
- 120
- 140
- 172
Power Supply
- 5 VDC
- 12 VDC
- 24 VDC
- 48 VDC
Function
- Low Speed Alarm - Electronic
- Pulse Sensor
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
- Connector
Type
- S Type (Standard)
- A Type (with Alarm)
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T-MDS510-12HG | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $41.00 |
Add To Cart
Request Quote |
T-MDS510-12L-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $39.00 |
Add To Cart
Request Quote |
T-MDS510-12LHG | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $46.00 |
Add To Cart
Request Quote |
T-MDS510-24-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MDS510-24HG | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MDS510-24L-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MDS510-24LHG | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MDS510M-12-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $34.00 |
Add To Cart
Request Quote |
T-MDS510M-24-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MDS510M-5-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 5 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MDS510M-5HG | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 5 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-12-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MD625B-12HG | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $43.00 |
Add To Cart
Request Quote |
T-MD625B-12L-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $39.00 |
Add To Cart
Request Quote |
T-MD625B-12LHG | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $47.00 |
Add To Cart
Request Quote |
T-MD625B-24-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24HG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24L-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24LHG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625BM-12-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 3000 | Max. Air Flow - 13.10 CFM0.37 m³/min | Max. Static Pressure - 0.11 inH2O27 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MD625BM-24-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 3000 | Max. Air Flow - 13.10 CFM0.37 m³/min | Max. Static Pressure - 0.11 inH2O27 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MDS625H-24-G | Return Policy - | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - High Speed | Speed (r/min) - 7600 | Max. Air Flow - 37.40 CFM1.06 m³/min | Max. Static Pressure - 0.62 inH2O155 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD825B-12-G | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $36.00 |
Add To Cart
Request Quote |
T-MD825B-12HG | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $44.00 |
Add To Cart
Request Quote |
T-MD825B-12L-G | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $40.00 |
Add To Cart
Request Quote |