La siguiente información está en inglés

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

76 - 100 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Low Speed Alarm - Electronic
  • Pulse Sensor
  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • S Type (Standard)
  • A Type (with Alarm)

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
- - 3.15 in80 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 2850 - 25.80 CFM0.73 m³/min - 0.12 inH2O29 Pa - Fan Only $30.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $37.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $42.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $34.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $39.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $44.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $40.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $48.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $33.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $40.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Mounting Screws $44.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Low Speed - 2100 - 19.40 CFM0.55 m³/min - 0.06 inH2O16 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 2850 - 25.80 CFM0.73 m³/min - 0.12 inH2O29 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 2850 - 25.80 CFM0.73 m³/min - 0.12 inH2O29 Pa - Fan, Finger Guard, Mounting Screws $36.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 24 VDC - None - Lead Wire - S Type (Standard) - High Speed - 4500 - 53 CFM1.50 m³/min - 0.32 inH2O80.40 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - Pulse Sensor - Lead Wire - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $35.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - Pulse Sensor - Lead Wire - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $33.00 Add To Cart
Request Quote
- - 3.15 in80 mm - 12 VDC - Pulse Sensor - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $44.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.15 in80 mm - 24 VDC - Pulse Sensor - Connector - S Type (Standard) - Standard Speed - 3800 - 35.30 CFM1 m³/min - 0.20 inH2O49 Pa - Fan Only $41.00 Add To Cart
Request Quote
- - 3.62 in92 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $40.00 Add To Cart
Request Quote
- - 3.62 in92 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $44.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.62 in92 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $36.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 3.62 in92 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3400 - 45.90 CFM1.30 m³/min - 0.20 inH2O49 Pa - Fan Only $41.00 Add To Cart
Request Quote
76 - 100 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved