La siguiente información está en inglés

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Low Speed Alarm - Electronic
  • Pulse Sensor
  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • S Type (Standard)
  • A Type (with Alarm)

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
- - 4.69 in119 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $47.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $44.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $57.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $53.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $51.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan Only $46.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $41.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan Only $37.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $48.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $55.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $44.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM2.50 m³/min - 0.17 inH2O43 Pa - Fan, Finger Guard, Mounting Screws $51.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan, Finger Guard, Mounting Screws $58.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan, Finger Guard, Mounting Screws $65.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan, Finger Guard, Mounting Screws $53.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.69 in119 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - Fan, Finger Guard, Mounting Screws $59.00 Add To Cart
Request Quote
- - 4.69 in119 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3600 - 137 CFM3.88 m³/min - 0.54 inH2O135 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 4.72 in120 mm - 24 VDC - None - Lead Wire - S Type (Standard) - High Speed - 6400 - 224 CFM6.35 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 5.51 in140 mm - 48 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 5.51 in140 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $94.00 Add To Cart
Request Quote
- - 5.51 in140 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only $98.00 Add To Cart
Request Quote
- - 5.51 in140 mm - 48 VDC - None - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 5.51 in140 mm - 48 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 5.51 in140 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - Fan, Finger Guard, Mounting Screws $96.00 Add To Cart
Request Quote
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved