La siguiente información está en inglés

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

1 - 25 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Low Speed Alarm - Electronic
  • Pulse Sensor
  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • S Type (Standard)
  • A Type (with Alarm)

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
Sort by
- - 1.65 in42 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only $28.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only $31.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only $34.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only $39.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $32.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $39.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $35.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws $44.00 Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM0.18 m³/min - 0.35 inH2O86 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 1.65 in42 mm - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM0.13 m³/min - 0.19 inH2O47 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only $29.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only $32.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan Only $29.00 Add To Cart
Request Quote
1 - 25 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved