Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
MDS/MD Series DC Axial Fans (Legacy)
Legacy / Discontinued Products
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Clear
Filter
Frame Size (in)
- 1.65
- 2.05
- 2.36
- 2.44
- 3.15
- 3.62
- 4.69
- 4.72
- 5.51
- 6.77
Frame Size (mm)
- 42
- 52
- 60
- 62
- 80
- 92
- 119
- 120
- 140
- 172
Power Supply
- 5 VDC
- 12 VDC
- 24 VDC
- 48 VDC
Function
- Low Speed Alarm - Electronic
- Pulse Sensor
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
- Connector
Type
- S Type (Standard)
- A Type (with Alarm)
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MDS410M-5 | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 5 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 7500 | Max. Air Flow - 4.59 CFM0.13 m³/min | Max. Static Pressure - 0.19 inH2O47 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410M-5H | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 5 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 7500 | Max. Air Flow - 4.59 CFM0.13 m³/min | Max. Static Pressure - 0.19 inH2O47 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
T-MDS410M-5-G | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 5 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 7500 | Max. Air Flow - 4.59 CFM0.13 m³/min | Max. Static Pressure - 0.19 inH2O47 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410M-5HG | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 5 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 7500 | Max. Air Flow - 4.59 CFM0.13 m³/min | Max. Static Pressure - 0.19 inH2O47 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-12-G | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-12HG | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-12L-G | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-12LHG | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-24-G | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-24HG | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-24L-G | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
T-MDS410-24LHG | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |
MDS410-12H | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-12LH | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-24H | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-24LH | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-12 | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-12L | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-24 | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS410-24L | Return Policy - | Frame Size - 1.65 in42 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 10000 | Max. Air Flow - 6.35 CFM0.18 m³/min | Max. Static Pressure - 0.35 inH2O86 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS510M-12 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS510M-24 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS510M-5 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 5 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
MDS510M-5H | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 5 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan Only | Request Quote | Request Quote |
T-MDS510M-12-G | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 5500 | Max. Air Flow - 7.06 CFM0.20 m³/min | Max. Static Pressure - 0.13 inH2O32 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote | Request Quote |