Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- DC Input
Item # |
Item Name |
Frame Size |
Impeller Length |
Motor Mount |
CAD |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
MFD915-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote |
Add To Cart
Request Quote |
MFD915B-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote |
Add To Cart
Request Quote |
MFD915-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | $211.00 |
Add To Cart
Request Quote |
MFD915B-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | $211.00 |
Add To Cart
Request Quote |
MFD915-48 | - 5.91 in. (150 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | CAD - | Power Supply - 48 VDC | Function - | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote |
Add To Cart
Request Quote |
MFD915B-48 | - 5.91 in. (150 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | CAD - | Power Supply - 48 VDC | Function - | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.393 inH2O 98 Pa | Request Quote |
Add To Cart
Request Quote |
MFD930-48 | - 11.81 in. (300 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | CAD - | Power Supply - 48 VDC | Function - | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote |
Add To Cart
Request Quote |
MFD930B-48 | - 11.81 in. (300 mm) Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | CAD - | Power Supply - 48 VDC | Function - | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote |
Add To Cart
Request Quote |
MFD930-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | $231.00 |
Add To Cart
Request Quote |
MFD930B-24A | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | CAD - | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | $231.00 |
Add To Cart
Request Quote |
MFD930-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Left | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote |
Add To Cart
Request Quote |
MFD930B-48S | - Cross Flow Fan | Frame Size - 3.54 in90 mm | Impeller Length - 11.81 in.300 mm | Motor Mount - Right | CAD - | Power Supply - 48 VDC | Function - Pulse Sensor | Max. Air Flow - 184 CFM 5.2 m3/min | Max. Static Pressure - 0.333 inH2O 83 Pa | Request Quote |
Add To Cart
Request Quote |