Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.

  • DC Input
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Frame Size

Impeller Length

Motor Mount

CAD

Power Supply

Function

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
Sort by
- Cross Flow Fan - 3.54 in90 mm - 5.91 in.150 mm - Left - - 48 VDC - Pulse Sensor - 106 CFM  3 m3/min   - 0.393 inH2O  98 Pa   Request Quote Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 5.91 in.150 mm - Right - - 48 VDC - Pulse Sensor - 106 CFM  3 m3/min   - 0.393 inH2O  98 Pa   Request Quote Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 11.81 in.300 mm - Left - - 48 VDC - Pulse Sensor - 184 CFM  5.2 m3/min   - 0.333 inH2O  83 Pa   Request Quote Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 11.81 in.300 mm - Right - - 48 VDC - Pulse Sensor - 184 CFM  5.2 m3/min   - 0.333 inH2O  83 Pa   Request Quote Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 5.91 in.150 mm - Left - - 24 VDC - Low Speed Alarm - Contact - 106 CFM  3 m3/min   - 0.393 inH2O  98 Pa   $211.00 Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 5.91 in.150 mm - Right - - 24 VDC - Low Speed Alarm - Contact - 106 CFM  3 m3/min   - 0.393 inH2O  98 Pa   $211.00 Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 11.81 in.300 mm - Left - - 24 VDC - Low Speed Alarm - Contact - 184 CFM  5.2 m3/min   - 0.333 inH2O  83 Pa   $231.00 Add To Cart
Request Quote
- Cross Flow Fan - 3.54 in90 mm - 11.81 in.300 mm - Right - - 24 VDC - Low Speed Alarm - Contact - 184 CFM  5.2 m3/min   - 0.333 inH2O  83 Pa   $231.00 Add To Cart
Request Quote
- 5.91 in. (150 mm) Cross Flow Fan - 3.54 in90 mm - 5.91 in.150 mm - Left - - 48 VDC - - 106 CFM  3 m3/min   - 0.393 inH2O  98 Pa   Request Quote Add To Cart
Request Quote
- 5.91 in. (150 mm) Cross Flow Fan - 3.54 in90 mm - 5.91 in.150 mm - Right - - 48 VDC - - 106 CFM  3 m3/min   - 0.393 inH2O  98 Pa   Request Quote Add To Cart
Request Quote
- 11.81 in. (300 mm) Cross Flow Fan - 3.54 in90 mm - 11.81 in.300 mm - Left - - 48 VDC - - 184 CFM  5.2 m3/min   - 0.333 inH2O  83 Pa   Request Quote Add To Cart
Request Quote
- 11.81 in. (300 mm) Cross Flow Fan - 3.54 in90 mm - 11.81 in.300 mm - Right - - 48 VDC - - 184 CFM  5.2 m3/min   - 0.333 inH2O  83 Pa   Request Quote Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved