Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5GCH36KA | - GCH Gearhead Parallel Shaft (36:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - | Request Quote |
5GCH60KA | - GCH Gearhead Parallel Shaft (60:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - | Request Quote |
5GCH6KA | - GCH Gearhead Parallel Shaft (6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - | Request Quote |
5GCH90KA | - GCH Gearhead Parallel Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - | Request Quote |
5GCH9KA | - GCH Gearhead Parallel Shaft (9:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - | Request Quote |
5GU100KBH | - GU Gearhead Parallel Shaft (100:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU120KBH | - GU Gearhead Parallel Shaft (120:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU150KBH | - GU Gearhead Parallel Shaft (150:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU180KBH | - GU Gearhead Parallel Shaft (180:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU50KBH | - GU Gearhead Parallel Shaft (50:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU60KBH | - GU Gearhead Parallel Shaft (60:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU75KBH | - GU Gearhead Parallel Shaft (75:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
5GU90KBH | - GU Gearhead Parallel Shaft (90:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G5 | - GV Gearhead Parallel Shaft (5:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G6 | - GV Gearhead Parallel Shaft (6:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G7.5 | - GV Gearhead Parallel Shaft (7.5:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G9 | - GV Gearhead Parallel Shaft (9:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G12.5 | - GV Gearhead Parallel Shaft (12.5:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G25 | - GV Gearhead Parallel Shaft (25:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G30 | - GV Gearhead Parallel Shaft (30:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G36 | - GV Gearhead Parallel Shaft (36:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G50 | - GV Gearhead Parallel Shaft (50:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV2G60 | - GV Gearhead Parallel Shaft (60:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - | Request Quote |