Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
GV3G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV3G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV3G250 | - GV Gearhead Parallel Shaft (250:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV3G300 | - GV Gearhead Parallel Shaft (300:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV3G360 | - GV Gearhead Parallel Shaft (360:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G5 | - GV Gearhead Parallel Shaft (5:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G6 | - GV Gearhead Parallel Shaft (6:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G7.5 | - GV Gearhead Parallel Shaft (7.5:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G9 | - GV Gearhead Parallel Shaft (9:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G12.5 | - GV Gearhead Parallel Shaft (12.5:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G25 | - GV Gearhead Parallel Shaft (25:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G30 | - GV Gearhead Parallel Shaft (30:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G36 | - GV Gearhead Parallel Shaft (36:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G50 | - GV Gearhead Parallel Shaft (50:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G60 | - GV Gearhead Parallel Shaft (60:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G75 | - GV Gearhead Parallel Shaft (75:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G90 | - GV Gearhead Parallel Shaft (90:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G100 | - GV Gearhead Parallel Shaft (100:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G120 | - GV Gearhead Parallel Shaft (120:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G250 | - GV Gearhead Parallel Shaft (250:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |
GV4G300 | - GV Gearhead Parallel Shaft (300:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - | Request Quote |