The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fans include all components for easy installation.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
MRE16-BBHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-BAHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-BMHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-BHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - None | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-TBHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-TAHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-TMHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-TH2G | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - None | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-DBHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 200/230 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-DAHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 200/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-DMHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 200/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE16-DHG | Frame Size - 6.30 in160 mm | Thickness - 2.44 in.62 mm | Power Supply - Single-Phase 200/230 VAC | Function - None | Connection Type - Terminal Box |
Max. Air Flow
- 219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-BBHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-BAHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-BMHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-BHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 100/110/115 VAC | Function - None | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-TBHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-TAHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-TMHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-THG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Three-Phase 200/220/230 VAC | Function - None | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-DBHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 200/230 VAC | Function - Low Speed Alarm - Contact: ON | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-DAHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 200/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-DMHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 200/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
MRE18-DHG | Frame Size - 7.09 in180 mm | Thickness - 3.54 in.90 mm | Power Supply - Single-Phase 200/230 VAC | Function - None | Connection Type - Terminal Box |
Max. Air Flow
- 388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
- 0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |