Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
αSTEP Closed Loop Stepper Motors (Legacy)
Legacy / Discontinued Products
AlphaStep Closed Loop Stepper Motors
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
ASM98AA-T7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-H100 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-H50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-N10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-N25 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-N36 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-N5 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-N50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-N7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-T10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-T20 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-T3.6 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-T30 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98AC-T7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - | Request Quote |
ASM98MA | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-H100 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-H50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-N10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-N25 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-N36 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-N5 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-N50 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-N7.2 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |
ASM98MA-T10 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - | Request Quote |