Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Stepper Motor Drivers (Legacy)
Legacy / Discontinued Products
Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
ASD20A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD20A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD24A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD24B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD24C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30D-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30E-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |