Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Pinion Shaft Motors (Legacy)
Legacy / Discontinued Products
Pinion Shaft Motors for use with a gearhead (sold separately).
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5RK60GU-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 3.56 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - | Request Quote |
5RK60GU-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 4.31 [50 Hz] 3.56 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
5RK90GU-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | Request Quote | Lead Time (Legacy) - | Request Quote |
5RK90GU-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 6.44 [50 Hz] 5.19 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - | Request Quote |
3TK6GN-AUL | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 0.77 | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
4TK10GN-AUL | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 1.15 | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
5TK20GN-AUL | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 2.19 | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US206-401U | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US206-402E | - AC Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US315-401U | - AC Speed Control System | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US315-402E | - AC Speed Control System | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US425-401U | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US425-402E | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US540-401U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US540-402E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US560-501U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US560-502E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US590-501U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
US590-502E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - | Request Quote |
2IK6RGN-AWU | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 0.34 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - | Request Quote |
3IK15RGN-AWU | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 0.77 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - | Request Quote |
4IK25RGN-AWU | - AC Speed Control Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 1.70 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - | Request Quote |
5IK40RGN-AWU | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - | Request Quote |
2IK6RGN-CWE | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 0.34 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - | Request Quote |
3IK15RGN-CWE | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 0.77 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - | Request Quote |