Pinion Shaft Motors for use with a gearhead (sold separately).
26 - 50 of 314 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 4.31 [50 Hz] 3.56 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 3.56 - 1450 Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $152.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $191.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 5.19 - 1500 $208.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 5.19 - 1500 $172.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 6.44 [50 Hz] 5.31 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $177.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 6.44 [50 Hz] 5.31 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $217.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 6.44 [50 Hz] 5.31 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 5.19 - 1500 Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 6 [200 VAC, 50 Hz] 5 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 6 [200 VAC, 50 Hz] 5 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $177.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 6 [200 VAC, 50 Hz] 5 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $217.00 - Add To Cart
Request Quote
- Reversible Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.07 - 1200 Request Quote - Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 0.36 - 1450 Request Quote - Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.36 - 1450 Request Quote - Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.43 [50 Hz] 0.36 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Reversible Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 0.43 [50 Hz] 0.36 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.93 - 1450 Request Quote - Add To Cart
Request Quote
- Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.93 [60 Hz] 1.1 [50 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 1.50 - 1450 Request Quote - Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 1.50 - 1450 Request Quote - Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 1.81 [50 Hz] 1.5 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 1.81 [50 Hz] 1.5 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
26 - 50 of 314 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved