Pinion Shaft Motors for use with a gearhead (sold separately).
126 - 150 of 314 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
- Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote - Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 100 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote - Add To Cart
Request Quote
126 - 150 of 314 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved