Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
World K Series Electromagnetic Brake Motors (Legacy)
Legacy / Discontinued Products
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Rated torque from 0.36 lb-in to 260 lb-in
- Geared and round shaft models available
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
5RK60GU-AWMU / 5GU75RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 161 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 [60 Hz] 37 [50 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU25RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 61 [60 Hz] 73 [50 Hz] | Rated Speed (rpm) - 60[50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU3RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.5 [50 Hz] 5.4 [60 Hz] | Rated Speed (rpm) - 500[50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.9 [60 Hz] 10.9 [50 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU7.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 18.3 [60 Hz] 22 [50 Hz] | Rated Speed (rpm) - 200[50 Hz] 240 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU50RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 107 [60 Hz] 130 [50 Hz] | Rated Speed (rpm) - 30[50 Hz] 36 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU100RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15[50 Hz] 18 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU150RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10[50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU75RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 161 [60 Hz] 177 [50 Hz] | Rated Speed (rpm) - 20[50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU12.5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 51 [200 VAC, 50 Hz] 42 [60 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU25RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 102 [200 VAC, 50 Hz] 85 [60 Hz] | Rated Speed (rpm) - 60[200 VAC, 50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU3RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9 [200 VAC, 50 Hz] 7.6 [60 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.7 [60 Hz] 15 [200 VAC, 50 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU7.5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 [200 VAC, 50 Hz] 25 [60 Hz] | Rated Speed (rpm) - 200[200 VAC, 50 Hz] 240 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU50RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 151 [60 Hz] 177 [200 VAC, 50 Hz] | Rated Speed (rpm) - 30[200 VAC, 50 Hz] 36 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU100RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15[200 VAC, 50 Hz] 18 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU150RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10[200 VAC, 50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU75RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU25RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 87 | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU3RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.8 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.9 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU7.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU50RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 155 | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |