Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
2IK6A-SWM | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | Rated Speed (rpm) - 1200 [200 VAC, 50 Hz] 1450 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN100KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 [200 VAC, 50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN12.5KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.4 [200 VAC, 50 Hz] 3.7 [60 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN120KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN150KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN15KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.3 [200 VAC, 50 Hz] 4.4 [60 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN180KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN18KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.2 [200 VAC, 50 Hz] 5.3 [60 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN25KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.8 [200 VAC, 50 Hz] 6.6 [60 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN3.6KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN30KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9.7 [200 VAC, 50 Hz] 7.9 [60 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN36KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN3KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN50KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 14.1 [200 VAC, 50 Hz] 12.3 [60 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN5KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN60KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 16.8 [200 VAC, 50 Hz] 14.1 [60 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN6KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN7.5KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN75KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 21 [200 VAC, 50 Hz] 17.7 [60 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN90KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 25 [200 VAC, 50 Hz] 21 [60 Hz] | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN9KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.1 [200 VAC, 50 Hz] 2.6 [60 Hz] | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
2RK6AA-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 0.36 | Rated Speed (rpm) - 1450 |
Add To Cart
Request Quote |
2RK6A-AWMU | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 0.36 | Rated Speed (rpm) - 1450 |
Add To Cart
Request Quote |
2RK6A-CWME | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Lead Wire | Rated Torque (lb-in) - 0.43 [50 Hz] 0.36 [60 Hz] | Rated Speed (rpm) - 1450 [50 Hz] 2300 [60 Hz] |
Add To Cart
Request Quote |
2RK6GN-AWMU / 2GN100KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |