Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Brother AC Induction Gear Motors (Legacy)
Legacy / Discontinued Products
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Frame sizes from 5.51 in. to 12.13 in.
- Output power from 1/2 HP to 3 HP
- Rated torque from 81 lb-in to 11,187 lb-in
- IP65 Rated models available
![](/Asset/cert_culus_ce.jpg)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K32N050-BWMM4E | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N060-BWMM4E | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N080-BWMM4E | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 293 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N005-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 338 lb-in 38.2 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N010-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 668 lb-in 75.5 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N015-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1006 lb-in 113.7 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N020-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1335 lb-in 150.8 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N025-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N005-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N010-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 335 lb-in 37.8 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N015-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 502 lb-in 56.7 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N020-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 669 lb-in 75.6 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N025-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 837 lb-in 94.6 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N030-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1004 lb-in 113.4 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N040-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1296 lb-in 146.4 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N050-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N060-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N080-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 293 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L40N100-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3241 lb-in 366.2 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L40N120-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3889 lb-in 439.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L40N160-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5185 lb-in 585.8 N·m | Rated Speed (rpm) - 10.60 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L40N200-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6481 lb-in 732.3 N·m | Rated Speed (rpm) - 8.50 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N005-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 338 lb-in 38.2 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N010-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 668 lb-in 75.5 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N015-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1006 lb-in 113.7 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |