Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Brother AC Induction Gear Motors (Legacy)
Legacy / Discontinued Products
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Frame sizes from 5.51 in. to 12.13 in.
- Output power from 1/2 HP to 3 HP
- Rated torque from 81 lb-in to 11,187 lb-in
- IP65 Rated models available
![](/Asset/cert_culus_ce.jpg)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32N020-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1335 lb-in 150.8 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L32N025-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N030-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2003 lb-in 226.3 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N040-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2592 lb-in 292.9 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N050-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3234 lb-in 365.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N060-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3884 lb-in 438.8 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N080-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5176 lb-in 584.8 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N100-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 6476 lb-in 731.7 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N120-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7768 lb-in 877.7 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N160-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10317 lb-in 1165.7 N·m | Rated Speed (rpm) - 10.60 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N200-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 8.50 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N005-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 494 lb-in 55.8 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N010-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 980 lb-in 110.7 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N015-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1474 lb-in 166.5 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N020-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1959 lb-in 221.3 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L40N025-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N030-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2939 lb-in 332.1 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N040-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N050-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4751 lb-in 536.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N060-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 5696 lb-in 643.6 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N080-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7595 lb-in 858.1 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L50N100-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 9537 lb-in 1077.5 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - | Request Quote |
G3L22N005-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - | Request Quote |
G3L22N010-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP65 | Request Quote | List Price - | Request Quote |
G3L22N015-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 268 lb-in 30.3 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP65 | Request Quote | List Price - | Request Quote |