Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
76 - 100 of 695 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

Add To Cart / Contact Sales
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 1335 lb-in  150.8 N·m   - 85 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/4 in. - Terminal Box - 1673 lb-in  189 N·m   - 68 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-5/8 in. - Terminal Box - 2003 lb-in  226.3 N·m   - 57 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-5/8 in. - Terminal Box - 2592 lb-in  292.9 N·m   - 42 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in  365.4 N·m   - 34 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - Terminal Box - 3884 lb-in  438.8 N·m   - 28 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-5/8 in. - Terminal Box - 5176 lb-in  584.8 N·m   - 21 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 6476 lb-in  731.7 N·m   - 17 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 7768 lb-in  877.7 N·m   - 14 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 10317 lb-in  1165.7 N·m   - 10.60 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 8.50 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-5/8 in. - Terminal Box - 494 lb-in  55.8 N·m   - 340 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-5/8 in. - Terminal Box - 980 lb-in  110.7 N·m   - 170 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-5/8 in. - Terminal Box - 1474 lb-in  166.5 N·m   - 113 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-5/8 in. - Terminal Box - 1959 lb-in  221.3 N·m   - 85 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-5/8 in. - Terminal Box - 2454 lb-in  277.3 N·m   - 68 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - Terminal Box - 2939 lb-in  332.1 N·m   - 57 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - Terminal Box - 3797 lb-in  429 N·m   - 42 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - Terminal Box - 4751 lb-in  536.8 N·m   - 34 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 2 in. - Terminal Box - 5696 lb-in  643.6 N·m   - 28 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 7595 lb-in  858.1 N·m   - 21 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 9537 lb-in  1077.5 N·m   - 17 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 7/8 in. - Terminal Box - 89 lb-in  10.1 N·m   - 340 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 7/8 in. - Terminal Box - 178 lb-in  20.1 N·m   - 170 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 7/8 in. - Terminal Box - 268 lb-in  30.3 N·m   - 113 - IP65 Request Quote - Add To Cart
Request Quote
76 - 100 of 695 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved