Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
AS Series Closed Loop Stepper Motors (Legacy)
Legacy / Discontinued Products
The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
- AC input
- Frame sizes from 2.36 in to 3.54 in
- Maximum holding torque from 2.63 lb-in to 320 lb-in
- Permissible speed range from 0 to 4000 r/min
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Electromagnetic Brake |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AS66AAP-T10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 26 | Permissible Speed Range (r/min) - 0 ~ 180 | List Price - |
Add To Cart
Request Quote |
AS66AAP-T20 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 90 | List Price - |
Add To Cart
Request Quote |
AS66AAP-T30 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66AAP-N5 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 600 | List Price - |
Add To Cart
Request Quote |
AS66AAP-N7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 416 | List Price - |
Add To Cart
Request Quote |
AS66AAP-N10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 44 | Permissible Speed Range (r/min) - 0 ~ 300 | List Price - |
Add To Cart
Request Quote |
AS66AAP-N25 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 120 | List Price - |
Add To Cart
Request Quote |
AS66AAP-N36 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 83 | List Price - |
Add To Cart
Request Quote |
AS66AAP-N50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66AA | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 10.63 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS66AA-T3.6 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 11 | Permissible Speed Range (r/min) - 0 ~ 500 | List Price - |
Add To Cart
Request Quote |
AS66AA-T7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 22 | Permissible Speed Range (r/min) - 0 ~ 250 | List Price - |
Add To Cart
Request Quote |
AS66AA-T10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 26 | Permissible Speed Range (r/min) - 0 ~ 180 | List Price - |
Add To Cart
Request Quote |
AS66AA-T20 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 90 | List Price - |
Add To Cart
Request Quote |
AS66AA-T30 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66AA-N5 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 600 | List Price - |
Add To Cart
Request Quote |
AS66AA-N7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 416 | List Price - |
Add To Cart
Request Quote |
AS66AA-N10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 44 | Permissible Speed Range (r/min) - 0 ~ 300 | List Price - |
Add To Cart
Request Quote |
AS66AA-N25 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 120 | List Price - |
Add To Cart
Request Quote |
AS66AA-N36 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 83 | List Price - |
Add To Cart
Request Quote |
AS66AA-N50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66ASP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 10.63 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS66ASP-T3.6 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 11 | Permissible Speed Range (r/min) - 0 ~ 500 | List Price - |
Add To Cart
Request Quote |
AS66ASP-T7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 22 | Permissible Speed Range (r/min) - 0 ~ 250 | List Price - |
Add To Cart
Request Quote |
AS66ASP-T10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 26 | Permissible Speed Range (r/min) - 0 ~ 180 | List Price - |
Add To Cart
Request Quote |