As informações abaixo estão em inglês
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
101 - 125 of 196 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
Sort by
- Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 220 - 15 Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 260 - 10 Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 260 - 5 [200 VAC, 50 Hz] 6 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10.6 - 360 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 13.2 - 300 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 19.4 - 200 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 31 - 120 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 38 - 100 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 61 - 60 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 74 - 50 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 123 - 30 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 184 - 20 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 230 - 15 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 260 - 10 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 260 - 6 Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 12.3 [50 Hz] 10.6 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 15 [50 Hz] 12.3 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18.5 [60 Hz] 23 [50 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 30 [60 Hz] 38 [50 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 45 [50 Hz] 37 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 59 [60 Hz] 71 [50 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 70 [60 Hz] 86 [50 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 118 [60 Hz] 144 [50 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 177 [60 Hz] 210 [50 Hz] - 16 [50 Hz] 20 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 220 [60 Hz] 260 [50 Hz] - 15 Request Quote
101 - 125 of 196 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados