Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
VHI425SM-120 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
VHI425SM-15 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 19.4 | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-18 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-180 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI425SM-30 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 36 | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-300 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 5 [200 VAC, 50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-36 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-360 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 5 |
Add To Cart
Request Quote |
VHI425SM-5 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 6.3 | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-6 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 7.6 | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-60 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 73 | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-9 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
VHI425SM-90 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 109 | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-120 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 220 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
VHI540SM-15 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 30 | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-18 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 37 | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-180 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI540SM-30 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 59 | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-300 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 5 [200 VAC, 50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-36 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-5 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-6 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-60 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 118 | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-9 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 18.5 | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
VHI540SM-90 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |