Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
RK Series Microstepping Stepper Motors
Legacy / Discontinued Products
The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepper motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
- Lowest vibration motor performance
- Smooth Drive function
- Geared options
- IP65 motors available
- Resolution - 0.72º ~ 0.0.00288º [16 steps] (Microstep)
- Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RK5913AAE | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK5913ACE | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK5913BAE | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK5913BCE | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK564AAT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK564ACT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK566AAT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 117 oz-in0.83 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK566ACT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 117 oz-in0.83 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK569AAT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK569ACT | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK5913AAT | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK5913ACT | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 890 oz-in6.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK596AAT | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 290 oz-in2.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK596ACT | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 290 oz-in2.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK599AAT | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK599ACT | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK543AA-PS25 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK543AA-PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK543AA-PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK543BA-PS25 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK543BA-PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK543BA-PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK545AA-PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000288º ~ 0.072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK545AA-PS5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |
RK545AA-PS7 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - | Request Quote |