Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Brother Gearmotors AC Induction Gear Motors
Legacy / Discontinued Products
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Frame sizes from 5.51 in. to 12.13 in.
- Output power from 1/2 HP to 3 HP
- Rated torque from 81 lb-in to 11,187 lb-in
- F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
- ie3 Premium Efficiency (1HP-3HP Gearmotors)
- IP65 Rated models available
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32S80-WV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 292.97 N·m | Rated Speed (rpm) - 22.50 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S100-WV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3239 lb-in 365.96 N·m | Rated Speed (rpm) - 18 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S120-WV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3886 lb-in 439.06 N·m | Rated Speed (rpm) - 15 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S160-WV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5178 lb-in 585.03 N·m | Rated Speed (rpm) - 11.25 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S200-WV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6479 lb-in 732.03 N·m | Rated Speed (rpm) - 9 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L32S5-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L32S10-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 664 lb-in 75.02 N·m | Rated Speed (rpm) - 180 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L32S15-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1009 lb-in 114 N·m | Rated Speed (rpm) - 120 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L32S20-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1337 lb-in 151.06 N·m | Rated Speed (rpm) - 90 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L32S25-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189.02 N·m | Rated Speed (rpm) - 72 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S30-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2000 lb-in 225.97 N·m | Rated Speed (rpm) - 60 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S40-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 292.97 N·m | Rated Speed (rpm) - 45 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S50-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3239 lb-in 365.96 N·m | Rated Speed (rpm) - 36 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S60-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3886 lb-in 439.06 N·m | Rated Speed (rpm) - 30 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S80-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5178 lb-in 585.03 N·m | Rated Speed (rpm) - 22.50 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L50S100-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 6479 lb-in 732.03 N·m | Rated Speed (rpm) - 18 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L50S120-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7771 lb-in 878 N·m | Rated Speed (rpm) - 15 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L50S160-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10356 lb-in 1170.07 N·m | Rated Speed (rpm) - 11.25 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L50S200-WV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 9 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S5-WV9AEN | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 496 lb-in 56.04 N·m | Rated Speed (rpm) - 360 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S10-WV9AEN | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 982 lb-in 110.95 N·m | Rated Speed (rpm) - 180 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S15-WV9AEN | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1478 lb-in 166.99 N·m | Rated Speed (rpm) - 120 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S20-WV9AEN | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1956 lb-in 221 N·m | Rated Speed (rpm) - 90 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L40S25-WV9AEN | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |
G3L50S30-WV9AEN | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2939 lb-in 332.06 N·m | Rated Speed (rpm) - 60 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. | Request Quote |