Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Brother Gearmotors AC Gear Motors with Brake
Legacy / Discontinued Products
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Frame sizes from 5.51 in. to 12.13 in.
- Output power from 1/2 HP to 3 HP
- Rated torque from 81 lb-in to 11,187 lb-in
- F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
- ie3 Premium Efficiency (1HP-3HP Gearmotors)
- IP65 Rated models available
![](/Asset/cert_culus_ce.jpg)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L40N30-MV8AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2000 lb-in 225.97 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N40-MV8AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2593 lb-in 292.97 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N50-MV8AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3239 lb-in 365.96 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N60-MV8AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3886 lb-in 439.06 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N80-MV8AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 5178 lb-in 585.03 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N100-MV8AEB4 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 6479 lb-in 732.03 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N120-MV8AEB4 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7771 lb-in 878 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N160-MV8AEB4 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 10356 lb-in 1170.07 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N200-MV8AEB4 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N5-MV9AEB2 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 496 lb-in 56.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N10-MV9AEB2 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 982 lb-in 110.95 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N15-MV9AEB2 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1478 lb-in 166.99 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N20-MV9AEB2 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1956 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N25-MV9AEB2 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N30-MV9AEB2 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 2939 lb-in 332.06 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N40-MV9AEB2 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N50-MV9AEB2 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 4753 lb-in 537.02 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N60-MV9AEB2 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 5700 lb-in 644.01 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N80-MV9AEB2 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7594 lb-in 858.01 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L50N100-MV9AEB2 | Frame Size - 10.43 in264.92 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 9559 lb-in 1080.02 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N5-MV9AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 496 lb-in 56.04 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N10-MV9AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 982 lb-in 110.95 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N15-MV9AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1478 lb-in 166.99 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N20-MV9AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1956 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N25-MV9AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |