COMPANY HEADER

The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
76 - 100 of 204 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 mm N/A 30 lb-in3.4 N·m N/A Not Equipped N/A 5 ~ 200 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 15 mm N/A 45 lb-in5.1 N·m N/A Not Equipped N/A 3.3 ~ 133 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 15 mm N/A 75 lb-in8.50 N·m N/A Not Equipped N/A 2 ~ 80 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 15 mm N/A 150 lb-in17 N·m N/A Not Equipped N/A 1 ~ 40 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 15 mm N/A 300 lb-in34 N·m N/A Not Equipped N/A 0.5 ~ 20 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15 mm N/A 7.9 lb-in0.9 N·m N/A Equipped N/A 20 ~ 800 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 15 mm N/A 15.9 lb-in1.8 N·m N/A Equipped N/A 10 ~ 400 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 15 mm N/A 23 lb-in2.7 N·m N/A Equipped N/A 6.7 ~ 267 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 15 mm N/A 31 lb-in3.6 N·m N/A Equipped N/A 5 ~ 200 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 15 mm N/A 46 lb-in5.2 N·m N/A Equipped N/A 3.3 ~ 133 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 15 mm N/A 76 lb-in8.6 N·m N/A Equipped N/A 2 ~ 80 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 15 mm N/A 141 lb-in16 N·m N/A Equipped N/A 1 ~ 40 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 15 mm N/A 141 lb-in16 N·m N/A Equipped N/A 0.5 ~ 20 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 15 mm N/A 7.5 lb-in0.85 N·m N/A Equipped N/A 20 ~ 800 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 15 mm N/A 15 lb-in1.7 N·m N/A Equipped N/A 10 ~ 400 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 15 mm N/A 23 lb-in2.6 N·m N/A Equipped N/A 6.7 ~ 267 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 mm N/A 30 lb-in3.4 N·m N/A Equipped N/A 5 ~ 200 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 15 mm N/A 45 lb-in5.1 N·m N/A Equipped N/A 3.3 ~ 133 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 15 mm N/A 75 lb-in8.50 N·m N/A Equipped N/A 2 ~ 80 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 15 mm N/A 150 lb-in17 N·m N/A Equipped N/A 1 ~ 40 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 15 mm N/A 300 lb-in34 N·m N/A Equipped N/A 0.5 ~ 20 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase, Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15 mm N/A 7.9 lb-in0.9 N·m N/A Not Equipped N/A 20 ~ 800 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase, Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 15 mm N/A 15.9 lb-in1.8 N·m N/A Not Equipped N/A 10 ~ 400 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase, Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 15 mm N/A 23 lb-in2.7 N·m N/A Not Equipped N/A 6.7 ~ 267 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A Single-Phase, Three-Phase 200-240 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 15 mm N/A 31 lb-in3.6 N·m N/A Not Equipped N/A 5 ~ 200 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 204 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »