COMPANY HEADER

This category has 1,554 items. Only the first 1000 records are returned.

Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

751 - 775 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart/Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A 54 lb-in  6.2 N·m   N/A 60 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A 65 lb-in  7.4 N·m   N/A 50 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A 91 lb-in  10.3 N·m   N/A 36 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A 109 lb-in  12.4 N·m   N/A 30 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 75 :1 N/A 18 mm N/A 137 lb-in  15.5 N·m   N/A 24 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A 164 lb-in  18.6 N·m   N/A 20 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A 182 lb-in  20.6 N·m   N/A 18 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A 200 lb-in  23.3 N·m   N/A 15 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 150 :1 N/A 18 mm N/A 250 lb-in  29.2 N·m   N/A 12 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A 260 lb-in  30 N·m   N/A 10 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 250 :1 N/A 18 mm N/A 260 lb-in  30 N·m   N/A 7.2 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A Cable N/A Equipped N/A Parallel Shaft Gearhead N/A 300 :1 N/A 18 mm N/A 260 lb-in  30 N·m   N/A 6 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 5 :1 N/A 3/4 in. N/A 9.7 lb-in  1.1 N·m   N/A 360 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 6 :1 N/A 3/4 in. N/A 12.3 lb-in  1.4 N·m   N/A 300 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 3/4 in. N/A 15.0 lb-in  1.7 N·m   N/A 240 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 9 :1 N/A 3/4 in. N/A 17.7 lb-in  2.0 N·m   N/A 200 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 3/4 in. N/A 24 lb-in  2.8 N·m   N/A 144 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 15 :1 N/A 3/4 in. N/A 30 lb-in  3.4 N·m   N/A 120 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 18 :1 N/A 3/4 in. N/A 36 lb-in  4.1 N·m   N/A 100 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 25 :1 N/A 3/4 in. N/A 47 lb-in  5.4 N·m   N/A 72 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 30 :1 N/A 3/4 in. N/A 57 lb-in  6.5 N·m   N/A 60 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 36 :1 N/A 3/4 in. N/A 68 lb-in  7.7 N·m   N/A 50 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 50 :1 N/A 3/4 in. N/A 95 lb-in  10.8 N·m   N/A 36 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 60 :1 N/A 3/4 in. N/A 114 lb-in  12.9 N·m   N/A 30 QUOTE Add To Cart
Request Quote
N/A 3.54 in90 mm N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A Terminal Box N/A Not Equipped N/A Parallel Shaft Gearhead N/A 75 :1 N/A 3/4 in. N/A 142 lb-in  16.1 N·m   N/A 24 QUOTE Add To Cart
Request Quote
751 - 775 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »