Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Synchronous Motors
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
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
---|---|---|---|---|---|---|---|---|---|
2SK4GN-AUL / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 18 | Request Quote |
2SK4GN-AUL / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 144 | Request Quote |
2SK4GN-AUL / 2GN120SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 15 | Request Quote |
2SK4GN-AUL / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 12 | Request Quote |
2SK4GN-AUL / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 2.3 lb-in 0.27 N·m | Rated Speed (rpm) - 120 | Request Quote |
2SK4GN-AUL / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 10 | Request Quote |
2SK4GN-AUL / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 100 | Request Quote |
2SK4GN-AUL / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 3.5 lb-in 0.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
2SK4GN-AUL / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.56 lb-in 0.064 N·m | Rated Speed (rpm) - 500 | Request Quote |
2SK4GN-AUL / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 4.2 lb-in 0.48 N·m | Rated Speed (rpm) - 60 | Request Quote |
2SK4GN-AUL / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 5.1 lb-in 0.58 N·m | Rated Speed (rpm) - 50 | Request Quote |
2SK4GN-AUL / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.46 lb-in 0.053 N·m | Rated Speed (rpm) - 600 | Request Quote |
2SK4GN-AUL / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 6.4 lb-in 0.76 N·m | Rated Speed (rpm) - 36 | Request Quote |
2SK4GN-AUL / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.78 lb-in 0.089 N·m | Rated Speed (rpm) - 360 | Request Quote |
2SK4GN-AUL / 2GN60SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 7.6 lb-in 0.87 N·m | Rated Speed (rpm) - 30 | Request Quote |
2SK4GN-AUL / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 300 | Request Quote |
2SK4GN-AUL / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 240 | Request Quote |
2SK4GN-AUL / 2GN75SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 24 | Request Quote |
2SK4GN-AUL / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 20 | Request Quote |
2SK4GN-AUL / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 200 | Request Quote |
3SK10GN-AUL / 3GN100SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 31 lb-in 3.6 N·m | Rated Speed (rpm) - 18 | Request Quote |
3SK10GN-AUL / 3GN12.5SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4.9 lb-in 0.56 N·m | Rated Speed (rpm) - 144 | Request Quote |
3SK10GN-AUL / 3GN120SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 15 | Request Quote |
3SK10GN-AUL / 3GN150SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | Request Quote |
3SK10GN-AUL / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.9 lb-in 0.67 N·m | Rated Speed (rpm) - 120 | Request Quote |