La siguiente información está en inglés
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
76 - 80 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 70 lb-in  8 N·m   - 20 Add To Cart
Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 78 lb-in  8.9 N·m   - 18 Add To Cart
Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in  10 N·m   - 15 Add To Cart
Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in  10 N·m   - 12 Add To Cart
Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in  10 N·m   - 10 Add To Cart
Request Quote
76 - 80 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved