As informações abaixo estão em inglês
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Add To Cart / Contact Sales
Sort by
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 15.9 lb-in  1.8 N·m   - 60 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 18.5 lb-in  2.1 N·m   - 50 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 23 lb-in  2.7 N·m   - 36 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 28 lb-in  3.2 N·m   - 30 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 35 lb-in  4 N·m   - 24 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 42 lb-in  4.8 N·m   - 20 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 46 lb-in  5.3 N·m   - 18 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 56 lb-in  6.4 N·m   - 15 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 70 lb-in  8 N·m   - 12 Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in  8 N·m   - 10 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3 :1 - 1/2 in. - 2.9 lb-in  0.33 N·m   - 600 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 3.4 lb-in  0.39 N·m   - 500 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - 4.8 lb-in  0.55 N·m   - 360 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 5.8 lb-in  0.66 N·m   - 300 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 7.2 lb-in  0.82 N·m   - 240 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 8.6 lb-in  0.98 N·m   - 200 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - 12.3 lb-in  1.4 N·m   - 144 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 14.1 lb-in  1.6 N·m   - 120 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 17.7 lb-in  2 N·m   - 100 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - 1/2 in. - 22 lb-in  2.5 N·m   - 72 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - 26 lb-in  3 N·m   - 60 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - 30 lb-in  3.5 N·m   - 50 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 39 lb-in  4.5 N·m   - 36 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 46 lb-in  5.3 N·m   - 30 Request Quote
- 3.54 in90 mm - 25 W (1/30 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 59 lb-in  6.7 N·m   - 24 Request Quote
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados