Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Synchronous Motors
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
![](/Asset/cert_ul_csa_vde_ce_rohs.jpg)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
5SK25GN-AUL / 5GN90SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 | Request Quote |
5SK25GN-AUL / 5GN100SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 78 lb-in 8.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
5SK25GN-AUL / 5GN120SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 15 | Request Quote |
5SK25GN-AUL / 5GN150SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | Request Quote |
5SK25GN-AUL / 5GN180SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 | Request Quote |