As informações abaixo estão em inglês
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
1 - 25 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 0.46 lb-in  0.053 N·m   - 600 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 0.56 lb-in  0.064 N·m   - 500 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 0.78 lb-in  0.089 N·m   - 360 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 0.97 lb-in  0.11 N·m   - 300 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/16 in. - 1.15 lb-in  0.13 N·m   - 240 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 1.41 lb-in  0.16 N·m   - 200 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 1.94 lb-in  0.22 N·m   - 144 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 2.3 lb-in  0.27 N·m   - 120 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 2.8 lb-in  0.32 N·m   - 100 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 3.5 lb-in  0.4 N·m   - 72 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 4.2 lb-in  0.48 N·m   - 60 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 5.1 lb-in  0.58 N·m   - 50 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/16 in. - 6.4 lb-in  0.76 N·m   - 36 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/16 in. - 7.6 lb-in  0.87 N·m   - 30 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/16 in. - 9.7 lb-in  1.1 N·m   - 24 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/16 in. - 11.5 lb-in  1.3 N·m   - 20 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/16 in. - 13.2 lb-in  1.5 N·m   - 18 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/16 in. - 15 lb-in  1.7 N·m   - 15 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/16 in. - 19.4 lb-in  2.2 N·m   - 12 Request Quote
- 2.36 in60 mm - 4 W (1/190 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/16 in. - 23 lb-in  2.6 N·m   - 10 Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 1.15 lb-in  0.13 N·m   - 600 Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 1.41 lb-in  0.16 N·m   - 500 Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 1.94 lb-in  0.22 N·m   - 360 Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 2.3 lb-in  0.27 N·m   - 300 Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 2.9 lb-in  0.33 N·m   - 240 Request Quote
1 - 25 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados