Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
BLV Series Brushless DC Motor Speed Control Systems
Legacy / Discontinued Products
The BLV Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.
- DC input
- Frame size 4.09 in
- Output power from 200 W (1/4 HP) or 400 W (1/2 HP)
- Rated torque from 25 lb-in to 970 lb-in
- Variable speed ranges from 0.4 ~ 20 r/min to 100 ~ 4000 r/min
- Battery Drive Function
- Communications through I/O or RS-485
- Extended Functions with the OPX-2A
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLV620K5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620K5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620KM5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620KM5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620K10S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620K10S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620K10F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620K10F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620KM10S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620KM10S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620KM10F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620KM10F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV640N10S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV640N10S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV640N10F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV640N10F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV640NM10S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |