Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
BX Series Brushless Speed Control (Discontinued)
Legacy / Discontinued Products
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
- AC input
- Frame sizes from 2.36 in to 4.33 in
- Output power from 1/25 HP (30 W) to 1/2 HP (400 W)
- Rated torque from 0.88 lb-in to 610 lb-in
- Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BX230CM-10 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 300 | Rated Torque (lb-in) - 8.4 | List Price - | Request Quote |
BX230CM-15 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | Rated Torque (lb-in) - 12.50 | List Price - | Request Quote |
BX230CM-20 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | Rated Torque (lb-in) - 16.80 | List Price - | Request Quote |
BX230CM-30 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 23 | List Price - | Request Quote |
BX230CM-50 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 60 | Rated Torque (lb-in) - 39 | List Price - | Request Quote |
BX230CM-100 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 30 | Rated Torque (lb-in) - 53 | List Price - | Request Quote |
BX230CM-200 | - Brushless Speed Control System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 15 | Rated Torque (lb-in) - 53 | List Price - | Request Quote |
BX460A-5 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | Rated Torque (lb-in) - 8.4 | List Price - | Request Quote |
BX460A-10 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 300 | Rated Torque (lb-in) - 16.80 | List Price - | Request Quote |
BX460A-15 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 200 | Rated Torque (lb-in) - 24 | List Price - | Request Quote |
BX460A-20 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | Rated Torque (lb-in) - 33 | List Price - | Request Quote |
BX460A-30 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - | Request Quote |
BX460A-50 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 60 | Rated Torque (lb-in) - 79 | List Price - | Request Quote |
BX460A-100 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.3 ~ 30 | Rated Torque (lb-in) - 141 | List Price - | Request Quote |
BX460A-200 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.15 ~ 15 | Rated Torque (lb-in) - 141 | List Price - | Request Quote |
BX460AM-5 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | Rated Torque (lb-in) - 8.4 | List Price - | Request Quote |
BX460AM-10 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 300 | Rated Torque (lb-in) - 16.80 | List Price - | Request Quote |
BX460AM-15 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | Rated Torque (lb-in) - 24 | List Price - | Request Quote |
BX460AM-20 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | Rated Torque (lb-in) - 33 | List Price - | Request Quote |
BX460AM-30 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - | Request Quote |
BX460AM-50 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 60 | Rated Torque (lb-in) - 79 | List Price - | Request Quote |
BX460AM-100 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 30 | Rated Torque (lb-in) - 141 | List Price - | Request Quote |
BX460AM-200 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 15 | Rated Torque (lb-in) - 141 | List Price - | Request Quote |
BX460C-5 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | Rated Torque (lb-in) - 8.4 | List Price - | Request Quote |
BX460C-10 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 300 | Rated Torque (lb-in) - 16.80 | List Price - | Request Quote |