La siguiente información está en inglés
The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
  • AC Input
  • Frame sizes from 2.36 in.to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available
51 - 75 of 153 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
Sort by
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 23 lb-in2.7 N·m - 6.7 ~ 133.3 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - 31 lb-in3.6 N·m - 5 ~ 100 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 46 lb-in5.2 N·m - 3.3 ~ 66.7 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 76 lb-in8.6 N·m - 2 ~ 40 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in16 N·m - 1 ~ 20 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in16 N·m - .5 ~ 10 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - 7.9 lb-in0.9 N·m - 20 ~ 400 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - 15.9 lb-in1.8 N·m - 10 ~ 200 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - 23 lb-in2.7 N·m - 6.7 ~ 133.3 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - 31 lb-in3.6 N·m - 5 ~ 100 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - 46 lb-in5.2 N·m - 3.3 ~ 66.7 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - 76 lb-in8.6 N·m - 2 ~ 40 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in16 N·m - 1 ~ 20 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in16 N·m - .5 ~ 10 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - 7.9 lb-in0.9 N·m - 20 ~ 400 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - 15.9 lb-in1.8 N·m - 10 ~ 200 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - 23 lb-in2.7 N·m - 6.7 ~ 133.3 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - 31 lb-in3.6 N·m - 5 ~ 100 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - 46 lb-in5.2 N·m - 3.3 ~ 66.7 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - 76 lb-in8.6 N·m - 2 ~ 40 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in16 N·m - 1 ~ 20 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in16 N·m - .5 ~ 10 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in0.85 N·m - 20 ~ 400 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in1.7 N·m - 10 ~ 200 - Add To Cart
Request Quote
- 3.15 in.80 mm - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in2.6 N·m - 6.7 ~ 133.3 - Add To Cart
Request Quote
51 - 75 of 153 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved