Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
BLU Series Brushless Speed Control Systems
Legacy / Discontinued Products
The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
- AC Input
- Frame sizes from 2.36 in.to 3.54 in.
- Output power from 20 W (1/38) to 90 W (1/8 HP)
- Rated torque from 0.89 lb-in to 600 lb-in
- Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
- Hollow shaft flat gearhead models available
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BLU590A-30 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - | Request Quote |
BLU590A-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - | Request Quote |
BLU590A-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - | Request Quote |
BLU590A-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - | Request Quote |
BLU590C-5 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - | Request Quote |
BLU590C-10 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - | Request Quote |
BLU590C-15 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - | Request Quote |
BLU590C-20 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - | Request Quote |
BLU590C-30 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - | Request Quote |
BLU590C-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - | Request Quote |
BLU590C-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - | Request Quote |
BLU590C-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - | Request Quote |
BLU590S-5 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - | Request Quote |
BLU590S-10 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - | Request Quote |
BLU590S-15 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - | Request Quote |
BLU590S-20 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - | Request Quote |
BLU590S-30 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - | Request Quote |
BLU590S-50 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - | Request Quote |
BLU590S-100 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - | Request Quote |
BLU590S-200 | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - | Request Quote |
BLU590A-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - | Request Quote |
BLU590A-10FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - | Request Quote |
BLU590A-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - | Request Quote |
BLU590A-20FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 68 lb-in7.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - | Request Quote |
BLU590A-30FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - | Request Quote |