Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
US Series AC Speed Control Systems
Legacy / Discontinued Products
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.06 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
US206-002E2 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 0.41 lb-in [50 Hz] 0.44 lb-in [60 Hz] 0.047 N·m [50 Hz] 0.05 N·m [60 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
Dimensions
- |
Request Quote |
US206-001U2 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 0.44 lb-in 0.05 N·m | Variable Speed Range (r/min) - 90 ~ 1600 |
Dimensions
- |
Request Quote |
US206-402E2 / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 0.97 lb-in [50 Hz] 1.06 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.12 N·m [60 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - | Request Quote |
US206-401U2 / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.06 lb-in 0.12 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Dimensions - | Request Quote |
US315-002E2 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 1.11 lb-in 0.105 N·m [60 Hz] 0.125 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Dimensions - | Request Quote |
US315-001U2 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Permissible Torque - 1.11 lb-in 0.125 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Dimensions - | Request Quote |
US206-402E2 / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.23 lb-in [50 Hz] 1.32 lb-in [60 Hz] 0.14 N·m [50 Hz] 0.15 N·m [60 Hz] | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Dimensions - | Request Quote |
US425-002E2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.24 lb-in [60 Hz] 1.81 lb-in [50 Hz] 0.16 N·m [60 Hz] 0.205 N·m [50 Hz] | Variable Speed Range (r/min) - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] | Dimensions - | Request Quote |
US206-401U2 / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.32 lb-in 0.15 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Dimensions - | Request Quote |
US425-402E2 / 4GN3RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 1.5 lb-in 0.17 N·m | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - | Request Quote |
US206-402E2 / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.68 lb-in [50 Hz] 1.77 lb-in [60 Hz] 0.19 N·m [50 Hz] 0.2 N·m [60 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - | Request Quote |
US425-001U2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Permissible Torque - 1.75 lb-in 0.2 N·m | Variable Speed Range (r/min) - 90 ~ 1600 | Dimensions - | Request Quote |
US425-402E2 / 4GN3.6RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 1.77 lb-in 0.2 N·m | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | Dimensions - | Request Quote |
US206-401U2 / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 1.77 lb-in 0.2 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Dimensions - | Request Quote |
US425-402E2 / 4GN3RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 1.85 lb-in 0.21 N·m | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - | Request Quote |
US425-401U2 / 4GN7.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Dimensions - | Request Quote |
US540-402E2 / 5GN7.5RAA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - | Request Quote |
US540-402E2 / 5GN7.5RH | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - | Request Quote |
US560-501U2 / 5GU3KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Dimensions - | Request Quote |
US560-501U2 / 5GU3.6RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Dimensions - | Request Quote |
US560-501U2 / 5GU5RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 10.6 lb-in 1.2 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Dimensions - | Request Quote |
US540-402E2 / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Permissible Torque - 10.6 lb-in [50 Hz] 8.2 lb-in [60 Hz] 0.93 N·m [60 Hz] 1.2 N·m [50 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - | Request Quote |
US425-402E2 / 4GN7.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Permissible Torque - 10.6 lb-in [50 Hz] 8.5 lb-in [60 Hz] 0.97 N·m [60 Hz] 1.2 N·m [50 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - | Request Quote |
US560-502E2 / 5GU3KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 10.6 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.2 N·m [50 Hz] | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - | Request Quote |
US206-402E2 / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Permissible Torque - 10.6 lb-in [50 Hz] 11.5 lb-in [60 Hz] 1.2 N·m [50 Hz] 1.3 N·m [60 Hz] | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Dimensions - | Request Quote |